High-current terminal block - PTPOWER 150-3L/N-F - 3215034

High-current terminal block, Blocked, connection method: Power-Turn connection, number of connections: 8, number of positions: 4, cross section:50 mm² - 150 mm², AWG: 1/0 - 300 kcmil, width: 31 mm, height: 108.3 mm, color: gray/blue, mounting type: Direct screw connection

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Quick and easy connection is now also possible for large conductors with the high-current terminal block
  • The Push-in connection terminal blocks are characterized by the system features of the CLIPLINE complete system and by easy and tool-free wiring of conductors with ferrules or solid conductors
  • The compact design enables wiring in a confined space
  • In addition to using the existing test connection, pick-off terminal blocks can be connected, each of which can also accommodate two test cables

Key Commercial Data

Orderkey 3215034
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 159 (C-3-2015)
GTIN 4046356903530
Weight per Piece (excluding packing) 99.990 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback