High-current terminal block - PTPOWER 150-3L/FE - 3215007

The figure shows a version of the article

High-current terminal block, Blocked, Connection method: Power-Turn connection, Number of connections: 8, Number of positions: 4, Cross section: 50 mm² - 150 mm², AWG: 1/0 - 300 kcmil, Width: 124 mm, Color: gray/black-yellow, Mounting type: NS 35/15

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Quick and easy connection is now also possible for large conductors with the high-current terminal block
  • The Push-in connection terminal blocks are characterized by the system features of the CLIPLINE complete system and by easy and tool-free wiring of conductors with ferrules or solid conductors
  • The compact design enables wiring in a confined space
  • In addition to using the existing test connection, pick-off terminal blocks can be connected, each of which can also accommodate two test cables

Key Commercial Data

Orderkey 3215007
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 159 (C-3-2015)
GTIN 4046356902953
Weight per Piece (excluding packing) 1,285.000 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback