Potential collective terminal - PTU 16/14X2,5 BU - 3214014

Potential collective terminal, connection method: Push-in connection, Screw connection, number of connections: 15, cross section:1 mm² - 2.5 mm², AWG: 18 - 14, width: 17.5 mm, color: blue, mounting type: NS 35/7,5,  NS 35/15

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • The terminal block base is ideal for use in building installation and machine building applications
  • The Push-in connection terminal blocks are characterized by the system features of the CLIPLINE complete system and by easy and tool-free wiring of conductors with ferrules or solid conductors
  • The compact design and front connection enable wiring in a confined space
  • In addition to the testing facility in the double function shaft, all terminal blocks provide an additional test connection

Key Commercial Data

Orderkey 3214014
Packing unit 10 pc
Minimum order quantity 10 pc
Catalog page Page 123 (C-3-2015)
GTIN 4046356664219
Weight per Piece (excluding packing) 41.080 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback