COMBI receptacle - PPC 1,5/S-NS/14 (1GNYE/13GY) - 3213349

The figure shows a similar product

COMBI receptacle, connection method: Push-in connection, number of connections: 1, number of positions: 14, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 49 mm, height: 27.1 mm, color: green/yellow-gray, mounting type: NS 35/15,  NS 35/7,5

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • For secure and space-saving accommodation of plug-in contacts in cable ducts and distributor shafts
  • The Push-in technology COMBI couplings for self-assembly provide solutions that users can implement themselves
  • Tested for railway applications

Key Commercial Data

Orderkey 3213349
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
GTIN 4046356993913
Weight per Piece (excluding packing) 24.300 g
Custom tariff number 85366990