Plug - PP-H 1,5/S/14 (1GNYE/13GY) - 3212634

The figure shows the PP-H 1,5/S/6 version

Plug, Connection method: Push-in connection, Number of connections: 14, Number of positions: 14, Cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 14, Width: 49 mm, Height: 31.3 mm, Color: green/yellow-gray

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Large-surface labeling option
  • The Push-in technology COMBI plugs for self-assembly provide solutions that users can implement themselves

Key Commercial Data

Orderkey 3212634
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
GTIN 4046356892513
Weight per Piece (excluding packing) 24.000 g
Custom tariff number 85366990