Fuse modular terminal block - UK-SILED 24 BK - 3118520

The figure shows a version of the article

Fuse modular terminal block, Connection method: Screw connection, Cross section: 0.2 mm²- 4 mm², AWG: 24 - 12, Nominal current: 6.3 A, Nominal voltage: 250 V, Width: 8.2 mm, Fuse type: G / 5 x 20 / 5 x 25, Mounting type: NS 35/7,5, NS 35/15, NS 32, Color: black

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 3118520
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4017918283322
Weight per Piece (excluding packing) 18.700 g
Custom tariff number 85363010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback