High-current terminal block - UKH 50-3L/N-F - 3076639

for direct mounting

High-current terminal block, connection method: Screw connection, number of connections: 8, number of positions: 4, cross section:16 mm² - 70 mm², AWG: 6 - 2/0, width: 80 mm, height: 76 mm, color: gray/blue, mounting type: Direct screw connection

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Reliable cable connection is ensured by three-point centering of the conductor in the prismatic sleeve base
  • Low contact resistance of the contact surface due to ribbing
  • Screw locking by means of spring-loaded elements in the clamping part

Key Commercial Data

Orderkey 3076639
Packing unit 2 pc
Minimum order quantity 2 pc
Note Made to Order (non-returnable)
Catalog page Page 67 (C-3-2015)
GTIN 4046356707138
Weight per Piece (excluding packing) 519.280 g
Custom tariff number 85369010