High-current terminal block - UKH 50-3L/N/FE - 3076637

High-current terminal block, Connection method: Screw connection, Number of connections: 2, Number of positions: 5, Cross section: 16 mm² - 70 mm², AWG: 6 - 2/0, Width: 100 mm, Color: gray/blue/black-yellow, Mounting type: NS 35/7,5, NS 35/15, NS 32, NS 35/15-2,3

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Reliable cable connection is ensured by three-point centering of the conductor in the prismatic sleeve base
  • Low contact resistance of the contact surface due to ribbing
  • Screw locking by means of spring-loaded elements in the clamping part

Key Commercial Data

Orderkey 3076637
Packing unit 2 pc
Minimum order quantity 2 pc
Catalog page Page 67 (C-3-2015)
GTIN 4046356707114
Weight per Piece (excluding packing) 596.500 g
Custom tariff number 85369010