High-current terminal block - UKH 95-3L/FE-F - 3076578

for direct mounting

High-current terminal block, Connection method: Screw connection, Number of connections: 8, Number of positions: 4, Cross section: 25 mm² - 95 mm², AWG: 4 - 3/0, Width: 100 mm, Height: 90 mm, Color: gray/black-yellow, Mounting type: Direct screw connection

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Reliable cable connection is ensured by three-point centering of the conductor in the prismatic sleeve base
  • Low contact resistance of the contact surface due to ribbing
  • Screw locking by means of spring-loaded elements in the clamping part

Key Commercial Data

Orderkey 3076578
Packing unit 2 pc
Minimum order quantity 2 pc
Note Made to Order (non-returnable)
Catalog page Page 73 (C-3-2015)
GTIN 4046356654159
Weight per Piece (excluding packing) 926.000 g
Custom tariff number 85369010