High-current terminal block - UKH 150-3L/N-F - 3076549

for direct mounting

High-current terminal block, connection method: Screw connection, number of connections: 8, number of positions: 4, cross section:35 mm² - 150 mm², AWG: 2 - 300 kcmil, width: 124 mm, height: 111 mm, color: gray/blue, mounting type: Direct screw connection

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Reliable cable connection is ensured by three-point centering of the conductor in the prismatic sleeve base
  • Low contact resistance of the contact surface due to ribbing
  • Screw locking by means of spring-loaded elements in the clamping part

Key Commercial Data

Orderkey 3076549
Packing unit 2 pc
Minimum order quantity 2 pc
Note Made to Order (non-returnable)
Catalog page Page 75 (C-3-2015)
GTIN 4046356654128
Weight per Piece (excluding packing) 1,534.900 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback