High-current terminal block - UKH 240-3L-F - 3076510

for direct mounting

High-current terminal block, Connection method: Screw connection, Number of positions: 3, Cross section: 70 mm² - 240 mm², AWG: 2/0 - 500 kcmil, Width: 108 mm, Height: 124 mm, Color: gray, Mounting type: ct screw connection

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Reliable cable connection is ensured by three-point centering of the conductor in the prismatic sleeve base
  • Low contact resistance of the contact surface due to ribbing
  • Screw locking by means of spring-loaded elements in the clamping part

Key Commercial Data

Orderkey 3076510
Packing unit 4 pc
Minimum order quantity 4 pc
Note Made to Order (non-returnable)
Catalog page Page 77 (C-3-2015)
GTIN 4046356654098
Weight per Piece (excluding packing) 1,524.000 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback