Bolt connection terminal block - RWO 5-TC/S - 3074923

Bolt connection terminal block, connection method: Bolt connection, number of positions: 1, load current: 76 A, cross section: 0.1 mm² - 16 mm², AWG 26 - 6, connection direction of the conductor to plug-in direction: 0 °, width: 16.3 mm, color: gray

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy grouping with engagement pin versions
  • Both terminal halves can be easily assembled by simply snapping them together
  • Spring-loaded spacers protect the bolt connection against loosening
  • Touch-proof insulating housing with transparent cover
  • Molded versions ensure maximum tightness of seal
  • Automatic compensation of the panel thickness via the snap principle integrated in the insulation housing
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 3074923
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Catalog page Page 632 (C-1-2013)
GTIN 4046356422116
Weight per Piece (excluding packing) 38.820 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback