Fuse modular terminal block - UK 10-DREHSI-EX (6,3X25) - 3072174

The illustration shows version UK 10-DREHSI (5x20)

Fuse modular terminal block, connection method: Screw connection, cross section: 0.5 mm²- 16 mm², AWG: 20 - 6, nominal current: 10 A, nom. voltage: 400 V, width: 12 mm, fuse type: G / 6.3 x 25, fuse type: Glass / ceramics / ..., mounting type: NS 35/7,5,  NS 35/15,  NS 32, color: black

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Can be bridged with FBI ... fixed bridge

Key Commercial Data

Orderkey 3072174
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4046356315166
Weight per Piece (excluding packing) 34.220 g
Custom tariff number 85369095

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback