Device terminal block - GE 10/2 BU - 3071052

Device terminal block, connection method: Screw connection, number of connections: 4, number of positions: 2, cross section:0.5 mm² - 16 mm², AWG: 20 - 6, width: 24.8 mm, height: 40 mm, color: blue, mounting type: Direct screw connection

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Mounting with two screws per block
  • Touch-proof shock protection

Key Commercial Data

Orderkey 3071052
Packing unit 25 pc
Minimum order quantity 25 pc
Note Made to Order (non-returnable)
Catalog page Page 500 (C-3-2015)
GTIN 4046356483780
Weight per Piece (excluding packing) 44.950 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback