Test plug - FTPR-3/12S - 3069956

The figure shows the 14-pos. version

Test plug, With twist grip, Number of positions: 12, Width: 128.6 mm, Color: gray

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and time saving, thanks to functional grouping of switching operations
  • Cost-effective, thanks to the tailored, modular design and use of standardized CLIPLINE complete accessories
  • Space saving, thanks to offset test socket arrangement
  • Safe, thanks to guided operation with patented twist grip
  • The integrated, robust switch contact is designed for the most stringent demands, and the use of high-quality materials ensures the transmission of signal currents, even after multiple actuations
  • The automatically generated transformer short circuit and the shock-proof design ensure the highest degree of safety during measurement
  • Maximum safety with leading and automatic transformer short circuit

Key Commercial Data

Orderkey 3069956
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4055626279299
Weight per Piece (excluding packing) 99.990 g
Custom tariff number 85366990