Dummy plug - FBP-2/23 - 3069894

The illustration shows the 15-position product version

Dummy plug, pitch: 8.2 mm, length: 220.1 mm, width: 73.4 mm, number of positions: 23, color: gray

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Cost-effective, thanks to the tailored, modular design and use of standardized CLIPLINE complete accessories
  • Blind plug for FAME..., used as a protective cover for the test block when the test plug is removed

Key Commercial Data

Orderkey 3069894
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 536 (C-3-2015)
GTIN 4055626065410
Weight per Piece (excluding packing) 99.990 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback