Test terminal strip - PTWE 6-2/17 - 3069840

The illustration shows the 15-position product version

Test terminal strip, connection method: Push-in connection, number of connections: 34, number of positions: 17, cross section:0.5 mm² - 10 mm², AWG: 20 - 8, width: 172.2 mm, height: 56.5 mm, color: gray, mounting type: Wall mounting

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Cost-effective, thanks to the tailored, modular design and use of standardized CLIPLINE complete accessories
  • Space saving, thanks to compact, modular test terminal strips
  • The integrated, robust switch contact is designed for the most stringent demands, and the use of high-quality materials ensures the transmission of signal currents, even after multiple actuations
  • Maximum safety with leading and automatic transformer short circuit

Key Commercial Data

Orderkey 3069840
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 532 (C-3-2015)
GTIN 4046356962179
Weight per Piece (excluding packing) 99.990 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback