Changeover switch - RS20-US-S0214-0103-014H-001 - 3069723

Changeover switch, with 0 position, Connection method: Screw connection, Number of positions: 1, Function: 1 > 0 < 2 with withdrawal on both sides, Switching zones: 1, Switching program number: S0214, Rated continuous current: 20 A, Voltage: 690 V

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • The compact rotary switch is designed for use in energy technology applications with the available switching programs
  • The use of high-quality materials results in a long mechanical and electrical service life
  • Comprehensive approvals ensure international use
  • High level of safety thanks to non-conductive plastic parts
  • The terminal points are designed in such a way that shock protection according to BGV A2 is ensured
  • The rotary switch is free from cadmium and compliant with the RoHS directive

Key Commercial Data

Orderkey 3069723
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 575 (C-3-2015)
GTIN 4046356785235
Weight per Piece (excluding packing) 86.300 g
Custom tariff number 85365080

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback