Off switch - RS20-US-S0200-0102-014H-001 - 3069706

Off switch, Connection method: Screw connection, Number of positions: 1, Function: 0 ‑ 1, Switching zones: 1, Switching program number: S0200, Rated continuous current: 20 A, Voltage: 690 V

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • The compact rotary switch is designed for use in energy technology applications with the available switching programs
  • The use of high-quality materials results in a long mechanical and electrical service life
  • Comprehensive approvals ensure international use
  • High level of safety thanks to non-conductive plastic parts
  • The terminal points are designed in such a way that shock protection according to BGV A2 is ensured
  • The rotary switch is free from cadmium and compliant with the RoHS directive

Key Commercial Data

Orderkey 3069706
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 572 (C-3-2015)
GTIN 4046356771528
Weight per Piece (excluding packing) 81.900 g
Custom tariff number 85365080

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback