Component terminal block - UT 2,5-MTD-DIO/L-R RD - 3064138

The figure shows the product in gray

Component terminal block, with integrated diode, connection method: Screw connection, number of connections: 2, cross section:0.14 mm² - 4 mm², AWG: 26 - 12, width: 5.2 mm, color: red, mounting type: NS 35/7,5,  NS 35/15

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Versions with 1N 4007 diodes are available with conducting direction from left to right or from right to left
  • The component terminal blocks can be used to perform a wide range of switching tasks

Key Commercial Data

Orderkey 3064138
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4055626320687
Weight per Piece (excluding packing) 9.600 g
Custom tariff number 85369010