Knife disconnect terminal block - UT 6-MT P/P YE - 3064073

The figure shows the product in gray

Knife disconnect terminal block, With test socket screws for insertion of test plugs, Connection type: Screw connection, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Nominal current: 20 A, Nominal voltage: 500 V, Length: 57.8 mm, Width: 8.2 mm, Color: yellow, Assembly: NS 35/7,5, NS 35/15

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Compact design and high current carrying capacity of 20 A
  • Double bridge shaft enables individual potential distribution and supply

Key Commercial Data

Orderkey 3064073
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356732604
Weight per Piece (excluding packing) 18.440 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback