Shield connection terminal block - SKS 8-SNS35 - 3062786

Shield connection terminal block, for applying the shield to busbars

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • The SKS ... spring shield connection clamps are available for cable and conductor diameters of 3 to 20 mm
  • According to the requirements of the directive and standards for electrical equipment in potentially explosive areas, as components, shield connections are not able to gain certification. As such, shield connection clamps of type SKS can be used in the Ex area even without appropriate approval and identification.
  • The SKS ... spring shield connection clamps are available for cable and conductor diameters of 3 to 20 mm
  • Three different mounting types supported: on NS 35 DIN rails, on busbars or directly on conductive mounting plates

Key Commercial Data

Orderkey 3062786
Packing unit 10 pc
Minimum order quantity 10 pc
Catalog page Page 543 (C-5-2015)
GTIN 4046356639156
Weight per Piece (excluding packing) 14.300 g
Custom tariff number 85369010