Fuse modular terminal block - UK 10,3-HESI 1500V - 3062760

Fuse modular terminal block, Connection method: Screw connection, Cross section: 0.75 mm²- 25 mm², AWG: 18 - 4, Nominal current: 32 A, Nominal voltage: 1500 V, Width: 23 mm, Fuse type: gG / gPV / 10.3 x 85, Fuse type: Glass / ceramics / ..., Mounting type: NS 35/7,5, NS 35/15, Color: black

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 3062760
Packing unit 5 pc
Minimum order quantity 5 pc
Catalog page Page 406 (C-3-2015)
GTIN 4046356657372
Weight per Piece (excluding packing) 100.400 g
Custom tariff number 85369095