Panel feed-through terminal block - RWO 10/S - 3056161

Panel feed-through terminal block, connection method: Bolt connection, number of positions: 1, load current: 309 A, cross section: 6 mm² - 150 mm², AWG 10 - 250 kcmil, connection direction of the conductor to plug-in direction: 0 °, width: 42.2 mm, color: gray

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy grouping with engagement pin versions
  • Both terminal halves can be easily assembled by simply snapping them together
  • Spring-loaded spacers protect the bolt connection against loosening
  • Automatic compensation of the panel thickness via the snap principle integrated in the insulation housing
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 3056161
Packing unit 5 pc
Note Made to Order (non-returnable)
Catalog page Page 636 (C-1-2013)
GTIN 4046356430876
Weight per Piece (excluding packing) 310.000 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback