Feed-through terminal block - DT 2,5-QUATTRO-TG - 3054383

Feed-through terminal block, Connection method: Leg spring connection, Number of connections: 4, Cross section: 0.2 mm² - 4 mm², AWG: 24 - 12, Width: 5.2 mm, Height: 35.3 mm, Color: gray, Mounting type: NS 35/7,5, NS 35/15

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 3054383
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Catalog page Page 161 (CL-2007)
GTIN 4046356143271
Weight per Piece (excluding packing) 10.510 g
Custom tariff number 85369010