Plug - QP 1,5/ 6 - 3051153

Plug, Connection method: Quick connection, Number of connections: 6, Number of positions: 6, Cross section: 0.25 mm² - 1.5 mm², AWG: 24 - 16, Width: 31.2 mm, Height: 40 mm, Color: gray

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Just like the basic terminal blocks, the plugs also offer the right connection technology for every application
  • The conductor is connected using the familiar IDC connection with no stripping, therefore saving time
  • Tested for railway applications
  • The QP 1,5/... fast connector plug is designed for the connection of solid and stranded conductors

Key Commercial Data

Orderkey 3051153
Packing unit 25 pc
Catalog page Page 308 (C-3-2015)
GTIN 4046356082990
Weight per Piece (excluding packing) 23.730 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback