Fuse modular terminal block - UK 10,3-HESILED N 690 BK/RD - 3048400

The illustration shows the version in black

Fuse modular terminal block,  with light indicator, connection method: Screw connection, cross section: 1.5 mm²- 25 mm², AWG: 16 - 4, nominal current: 32 A, nom. voltage: 690 V, width: 18 mm, fuse type: Cartridge fuse insert 10.3 x 38 mm, fuse type: Glass / ceramics / ..., mounting type: NS 35/7,5,  NS 35/15, color: black/red

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • LED indicates that a fuse has blown

Key Commercial Data

Orderkey 3048400
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
GTIN 4055626039343
Weight per Piece (excluding packing) 54.110 g
Custom tariff number 85369095

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback