Fuse modular terminal block - UK 10,3-HESI N BK/RD - 3048387

The illustration shows the version in black

Fuse modular terminal block, Connection method: Screw connection, Cross section: 1.5 mm²- 25 mm², AWG: 16 - 4, Nominal current: 32 A, Nominal voltage: 690 V, Width: 18 mm, Fuse type: Midget / 10.3 x 38, Fuse type: Glass / ceramics / ..., Mounting type: NS 35/7,5, NS 35/15, Color: black/red

Price:

Overview

Technical data

Accessories

Downloads

Key Commercial Data

Orderkey 3048387
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
GTIN 4055626039350
Weight per Piece (excluding packing) 51.900 g
Custom tariff number 85369095

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback