COMBI receptacle - SC 2,5/10 NZ:1 - 3043967

COMBI receptacle, Connection method: Plug connection, Number of connections: 1, Number of positions: 10, Cross section: 0.08 mm² - 4 mm², AWG: 28 - 12, Width: 52 mm, Height: 18.8 mm, Color: gray

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Standard strain relief can be used

Key Commercial Data

Orderkey 3043967
Packing unit 25 pc
Minimum order quantity 25 pc
Note Made to Order (non-returnable)
GTIN 4046356076623
Weight per Piece (excluding packing) 30.540 g
Custom tariff number 85366990