Plug - SP 2,5/17 NZ:1 - 3043828

The illustration shows a 6-position version

Plug, connection method: Spring-cage connection, Plug connection, number of connections: 17, number of positions: 17, cross section:0.08 mm² - 4 mm², AWG: 28 - 12, width: 88.4 mm, height: 39 mm, color: gray

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 3043828
Packing unit 10 pc
Note Made to Order (non-returnable)
GTIN 4017918932169
Weight per Piece (excluding packing) 50.140 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback