Plug - SP 2,5/ 4 NZ:5 - 3043792

The illustration shows a 6-position version

Plug, consists of three gray elements and one green and yellow element, connection method: Spring-cage connection, Plug connection, number of connections: 4, number of positions: 4, cross section:0.08 mm² - 4 mm², AWG: 28 - 12, width: 20.8 mm, height: 39 mm, color: gray/green-yellow

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 3043792
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4046356337526
Weight per Piece (excluding packing) 15.500 g
Custom tariff number 85366990