Plug - SP 2,5/11 NZ:2 - 3043501

The illustration shows a 6-position version

Plug, Connection method: Spring-cage connection, Plug connection, Number of connections: 11, Number of positions: 11, Cross section: 0.08 mm² - 4 mm², AWG: 28 - 12, Width: 57.2 mm, Height: 39 mm, Color: gray

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 3043501
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
GTIN 4017918887605
Weight per Piece (excluding packing) 33.790 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback