Plug - SP 2,5/ 6 NZ:2 - 3043459

Plug, connection method: Spring-cage connection, Plug connection, number of connections: 6, number of positions: 6, cross section:0.08 mm² - 4 mm², AWG: 28 - 12, width: 31.2 mm, height: 39 mm, color: gray

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 3043459
Packing unit 25 pc
Note Made to Order (non-returnable)
GTIN 4017918887551
Weight per Piece (excluding packing) 17.000 g
Custom tariff number 85366990