COMBI receptacle - SC 4-RZ/14 - 3043352

The illustration shows the 5-position version of the product

COMBI receptacle, connection method: Spring-cage connection, number of connections: 2, number of positions: 14, cross section:0.08 mm² - 6 mm², AWG: 28 - 10, width: 86.8 mm, height: 31 mm, color: gray, mounting type: On mounting plate

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • COMBI coupling for direct mounting

Key Commercial Data

Orderkey 3043352
Packing unit 10 pc
Note Made to Order (non-returnable)
Catalog page Page 302 (C-3-2015)
GTIN 4046356012898
Weight per Piece (excluding packing) 87.130 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback