COMBI receptacle - SC 4-RZ/ 7 - 3042670

The illustration shows the 5-position version of the product

COMBI receptacle, connection method: Spring-cage connection, number of connections: 2, number of positions: 7, cross section:0.08 mm² - 6 mm², AWG: 28 - 10, width: 43.4 mm, height: 31 mm, color: gray, mounting type: on mounting plate

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • COMBI coupling for direct mounting

Key Commercial Data

Orderkey 3042670
Packing unit 25 pc
Note Made to Order (non-returnable)
Catalog page Page 302 (C-3-2015)
GTIN 4046356012812
Weight per Piece (excluding packing) 45.000 g
Custom tariff number 85366990