COMBI receptacle - SC 4-RZ/ 3 - 3042638

The figure shows the 5-position version of the product

COMBI receptacle, connection method: Spring-cage connection, number of connections: 2, number of positions: 3, cross section:0.08 mm² - 6 mm², AWG: 28 - 10, width: 18.6 mm, height: 31 mm, color: gray, mounting type: on mounting plate

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • COMBI coupling for direct mounting

Key Commercial Data

Orderkey 3042638
Packing unit 50 pc
Note Made to Order (non-returnable)
Catalog page Page 330 (C-1-2017)
GTIN 4046356012775
Weight per Piece (excluding packing) 20.410 g
Custom tariff number 85366990