COMBI receptacle - SC 2,5-NS/12 (1GNYE/11GY) - 3041462

COMBI receptacle, Connection method: Spring-cage connection, Number of connections: 1, Number of positions: 12, Cross section: 0.08 mm² - 4 mm², AWG: 28 - 12, Width: 64.3 mm, Color: green/yellow-gray, Mounting type: NS 35/7,5, NS 35/15

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Standard strain relief can be used
  • The coupling with spring-cage connection offers the ideal solution for applications with DIN rail mounting where only a low design height is available
  • Tested for railway applications

Key Commercial Data

Orderkey 3041462
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
GTIN 4046356995764
Weight per Piece (excluding packing) 37.590 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback