COMBI receptacle - SC 2,5-NS/ 3 (1GNYE/2GY) - 3041453

COMBI receptacle, connection method: Spring-cage connection, number of connections: 1, number of positions: 3, cross section:0.08 mm² - 4 mm², AWG: 28 - 12, width: 17.6 mm, color: green/yellow-gray, mounting type: NS 35/7,5,  NS 35/15

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Standard strain relief can be used
  • The coupling with spring-cage connection offers the ideal solution for applications with DIN rail mounting where only a low design height is available
  • Tested for railway applications

Key Commercial Data

Orderkey 3041453
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4046356995795
Weight per Piece (excluding packing) 11.780 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback