Disconnect terminal block - ST 2,5-TWIN-TG-D-OG - 3038449

The figure shows the standard item without the cover

Disconnect terminal block, Connection method: Spring-cage connection, Cross section: 0.08 mm² - 4 mm², AWG: 28 - 12, Nominal current: 20 A, Nominal voltage: 400 V, Length: 72 mm, Width: 7.4 mm, Color: orange, Assembly: NS 35/7,5, NS 35/15

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 3038449
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4046356692205
Weight per Piece (excluding packing) 99.990 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback