Knife disconnect terminal block - ST 2,5-QUATTRO-MT BU - 3037834

Knife disconnect terminal block, Connection type: Spring-cage connection, Cross section: 0.08 mm² - 4 mm², AWG: 28 - 12, Nominal current: 20 A, Nominal voltage: 400 V, Length: 84 mm, Width: 5.2 mm, Color: blue, Assembly: NS 35/7,5, NS 35/15

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Three and four-conductor terminal blocks can be used for multi-conductor connections
  • User-friendly wiring thanks to front connection
  • Tested for railway applications
  • Compact knife disconnect terminal block with a current carrying capacity of 20 A
  • Test connection parallel to the disconnect point for 2.3 mm diameter test plugs
  • Consistent and can be double bridged for all tasks in time-saving potential supply and distribution

Key Commercial Data

Orderkey 3037834
Packing unit 50 pc
Catalog page Page 177 (C-3-2015)
GTIN 4017918908584
Weight per Piece (excluding packing) 10.840 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback