Feed-through terminal block - ATEX-MT 1,5 BU - 3030103

The figure shows MT 1,5 BU

Feed-through terminal block, connection method: Screw connection, number of connections: 2, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 16, width: 4.2 mm, color: blue, mounting type: NS 15

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Nominal cross section of 1.5 mm²
  • Space saving thanks to compact design and mounting option on a 15 mm DIN rail
  • Clear arrangement thanks to marking of all terminal points
  • Easy potential distribution thanks to standardized screw bridges in the terminal center
  • Snap-on foot for NS 15 DIN rails
Logo

Key Commercial Data

Orderkey 3030103
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4017918435561
Weight per Piece (excluding packing) 1.900 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback