Sensor/actuator terminal block - ZDIK 1,5-LA 24GN/O-M 6,8K - 3029237

The illustration shows a version with red LED

Sensor/actuator terminal block, with 6.8 kOhm resistor, from top to center, Connection method: Spring-cage connection, Spring-cage connection, Cross section: 0.14 mm² - 2.5 mm², AWG: 26 - 14, Width: 5.2 mm, Color: green, Mounting type: NS 35/7,5, NS 35/15

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 3029237
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918172282
Weight per Piece (excluding packing) 11.060 g
Custom tariff number 85369010