Potential distributors - ZRV 8-PV - 3026007

Potential distributors, Nom. voltage: 250 V, Nominal current: 17.5 A, Cross section:  0.14 mm² - 1.5 mm², AWG: 14 - 26, Connection type: Spring-cage connection, Number of connections: 32, Width: 7.62 mm, Length: 225 mm, Color: gray, Assembly: NS 35/7,5, NS 35/15

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • The associated PV terminal block can be used to realize potential distributions with up to 32 connections
  • The spring-cage marshalling distributors offer the highest possible wiring density in restricted spaces
  • The double connection allows 4 conductors to make contact with one potential, whereby 8 potentials are transferred with one terminal block

Key Commercial Data

Orderkey 3026007
Packing unit 10 pc
Catalog page Page 241 (C-3-2013)
GTIN 4017918147563
Weight per Piece (excluding packing) 65.960 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback