Marshalling panel - ZRV 8 WH - 3025957

The illustration shows the version in gray

Marshalling panel, Nom. voltage: 250 V, Nominal current: 10 A, Cross section:  0.14 mm² - 1.5 mm², AWG: 14 - 26, Connection type: Spring-cage connection, Number of connections: 32, Width: 7.62 mm, Length: 225 mm, Color: white, Assembly: NS 35/7,5, NS 35/15

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 3025957
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
GTIN 4046356745161
Weight per Piece (excluding packing) 69.010 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback