Knife disconnect terminal block - ZFKK 2,5-MT BU - 3022221

The figure shows a version of the article

Knife disconnect terminal block, connection method: Spring-cage connection, cross section: 0.2 mm² - 4 mm², AWG: 24 - 12, nominal current: 24 A, nom. voltage: 400 V, length: 104 mm, width: 5.2 mm, color: blue, mounting: NS 35/7,5

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Disconnect knife for one level

Key Commercial Data

Orderkey 3022221
Packing unit 50 pc
Note Made to Order (non-returnable)
Catalog page Page 250 (C-3-2013)
GTIN 4017918168513
Weight per Piece (excluding packing) 18.600 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback