Panel feed-through terminal block - SDKK 6/ 50 OBEN NZ:B327-2 - 3006357

The figure shows a version of the article

Panel feed-through terminal block, connection method: Screw/plug-in connection, number of connections: 100, cross section:0.2 mm² - 10 mm², AWG: 24 - 8, width: 11.4 mm, height: 58.7 mm, color: gray, mounting type: Wall mounting

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 3006357
Packing unit 8 pc
Note Made to Order (non-returnable)
GTIN 4017918247485
Weight per Piece (excluding packing) 995.000 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback