Feed-through terminal block - UK 1,5 N - 3005837

Feed-through terminal block, Connection method: Screw connection, Number of connections: 2, Cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 16, Width: 4.2 mm, Color: gray, Mounting type: NS 35/7,5, NS 35/15, NS 32

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Universal foot which can be used on NS 35... and NS 32... DIN rails
  • The UK universal screw terminal block series has the typical features which are decisive for practical applications
  • Potential distribution via fixed bridges in the terminal center or insertion bridges in the clamping space
Logo

Key Commercial Data

Orderkey 3005837
Packing unit 50 pc
Minimum order quantity 50 pc
Catalog page Page 360 (C-3-2015)
GTIN 4017918139179
Weight per Piece (excluding packing) 4.290 g
Custom tariff number 85369010