Panel feed-through terminal block - SDKK 6/ 14 UNTEN NZ:J31036 - 3005387

The figure shows a version of the article

Panel feed-through terminal block, Connection method: Screw/plug-in connection, Number of connections: 28, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 11.4 mm, Height: 58.7 mm, Color: gray, Mounting type: Wall mounting

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 3005387
Packing unit 5 pc
Note Made to Order (non-returnable)
GTIN 4017918408060
Weight per Piece (excluding packing) 270.760 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback