Panel feed-through terminal block - SDKK 6/ 25 OBEN NZ:J31036 - 3005374

The figure shows a version of the article

Panel feed-through terminal block, connection method: Screw/plug-in connection, number of connections: 50, cross section:0.2 mm² - 10 mm², AWG: 24 - 8, width: 11.4 mm, height: 58.7 mm, color: gray, mounting type: Wall mounting

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 3005374
Packing unit 5 pc
Minimum order quantity 5 pc
Note Made to Order (non-returnable)
GTIN 4017918408053
Weight per Piece (excluding packing) 480.880 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback