Marshalling patchboard - FTMC 1,5 /4-3-NS - 3001960

The figure shows a version of the article

Marshalling patchboard, without actuation lever, Nom. voltage: 500 V, Nominal current: 10 A, Cross section:  0.14 mm² - 2.5 mm², AWG: 14 - 26, Connection method: Push-in connection, Number of positions: 4, Number of connections: 24, Length: 63 mm, Color: gray, Assembly: NS 35/7,5, NS 35/15

Price:

Configuration

Overview

Technical data

Accessories

Downloads

Your advantages

  • High contact quality thanks to push-in technology as a replacement for Wire-Wrap®, TERMI-POINT®, etc.
  • Individual color assignment of cable and terminal point to ensure error-free, safe operation
  • Color configuration possible according to VDE 0812, VDE 0815, DIN 47100 or unlimited.
  • Tool-free wiring in a confined space thanks to compact size
  • Individual setup thanks to modular principle
  • For mounting on a DIN rail

Key Commercial Data

Orderkey 3001960
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 106 (C-3-2015)
Weight per Piece (excluding packing) 9.990 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback